HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Connectors, reducers and couplers
HG-HG Coupler, IP66
HellermannTyton
...
HelaGuard Flexible Conduits and Fittings
Connectors, reducers and couplers
HG-HG Coupler, IP66
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HellermannTyton 166-24601
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
IDNR
Short Description
DESCRIPTION14
Manufacturer type description
MANUFACTURE19
Material
MATERIAL
Color
FARBE
Length
LAENGE [mm]
Package quantity
NO_CU_PER_OU
Minimum Order Quantity
QUANTITY_MIN
Nominal diameter
NENNMASS [mm]
Diameter D
DURCHMESSERD [mm]
Diameter D2
DURCHMESSERD2 [mm]
Operating temperature
BETRIEBSTE130
External diameter max.
AUSSENDURC135 [mm]
Nominal diameter of entrance
NENNMASSDE136 [mm]
Nominal diameter of exit
NENNMASSDE137 [mm]
Deeplink
URL1
1
2
3
4
166-24600
Non-metallic fitting, black
HG16-HG16
Polyamide 6.6 (PA66)
Black (BK)
59
1.000
10.000
16
16
16
-50 °C to +135 °C
29
16
16
Deeplink(de)
166-24601
Non-metallic fitting, black
HG21-HG21
Polyamide 6.6 (PA66)
Black (BK)
71
1.000
10.000
21
21
21
-50 °C to +135 °C
32
21
21
Deeplink(de)
166-24602
Non-metallic fitting, black
HG28-HG28
Polyamide 6.6 (PA66)
Black (BK)
81
1.000
10.000
28
28
28
-50 °C to +135 °C
44
28
28
Deeplink(de)
166-24603
Non-metallic fitting, black
HG34-HG34
Polyamide 6.6 (PA66)
Black (BK)
87
1.000
10.000
34
34
34
-50 °C to +135 °C
51
34
34
Deeplink(de)
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
HellermannTyton
- HG-HG Coupler, IP66
Order number
166-24601
Latest change
17.06.2024 07:51:37
Unit
Keywords
Cable protection
Connectors
Fittings
Flexible Conduits
coupler
couplers
reducers
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties